Switches

Our core range of actuator position switch is the M/50 range, available as a reed switch or a solid state switch in both PNP or NPN options. These switches when fitted to a magnetic cylinder allow position sensing of the piston when fitted to the outside profile of the linear actuator.

The M/50 range come in both hard wired, in 2 5 and 10 metre lengths or a plug type – which allows easy changing of the switch. We also offer temperature resistant options as well as ATEX approved versions.

Wyniki dla 21 - 24 z 24

M/50 magnetically operated reed switch, 0.3 m cable

Nr katalogowy:M/50/LSU/CP
Praca:Łącznik kontaktronowy normalnie otwarty
Standard:EN 60529;EN 60947-5-2
Napięcie:10 … 60Vac/dc
Wylot:Wtyczka M8 x 1

QM/32 magnetically operated reed switch, M12 x 1 plug

Nr katalogowy:QM/32/P
Praca:Łącznik kontaktronowy normalnie otwarty
Napięcie:10 … 240Vac/dc

M/50 magnetically operated solid state switch, 5 m cable

Nr katalogowy:M/50/EXP/5V
Praca:Elektroniczny normalnie otwarty PNP/NPN
Standard:EN 60529;EN 60947-5-2
Napięcie:10 … 30Vdc
Wylot:PNP

QM/32 magnetically operated reed switch, 2 m cable

Nr katalogowy:QM/32/2
Praca:Łącznik kontaktronowy normalnie otwarty
Napięcie:10 … 240Vac/dc
Wyniki dla 21 - 24 z 24