High Pressure Regulators

High Pressure Regulators

Norgren offers proven solutions for high pressure gas control on the outlet from the compressor, as well as in downstream pressure reduction applications such as in the dispenser. Our spring loaded pressure regulators (also called reducers or controllers) control the outlet pressure over a range of varying inlet pressures and flows with high levels of regulation accuracy.

High Pressure Regulator D973
  • Maximum inlet pressure: 1000 bar
  • Manual adjustment via knob
  • Regulating pressure range: 0 - 700 bar
  • Material: stainless steel 316L
  • Seat material: stainless steel/1.4401
  • Ambient temperature: –45 - +150°C, depending on the sealing material
  • Port Size: G3/8, SFX 3/8” OD
High Pressure Regulator J50
  • Maximum inlet pressure: 550 bar (aluminium), 750 bar (stainless steel)
  • Manual adjustment via knob
  • Maximum inlet pressure: 550 bar (aluminium), 750 bar (stainless steel)
  • Regulating pressure range: 0-275 bar (aluminium), 0-550 bar (stainless steel)
  • Body material: Aluminum/L 168.T6511, stainless steel 316/1.4401
  • Seat material: stainless steel/1.4401
  • Ambient temperature: –50 - +150°C, depending on the sealing material.
  • Port size: G3/8, NPT 3/8.

TECHNICAL SUPPORT

Download D973 Datasheet

Download J50 Datasheet

Download Brochure

Download CAD


PRODUCTS


APPLICATIONS

Refuelling stations

An essential element in the successful up take and ongoing management of hydrogen use across many applications is the necessity to ensure that hydrogen refuelling stations...

Read more

Electrolysis

We are a specialised partner to suppliers across the hydrogen value chain, and our application specialists have the expertise to tackle the biggest challenges in the Balance of Plant...

Read more

Fuel cells

Hydrogen, as a fuel source, is set to play an increasingly crucial role helping the commercial vehicle industry to address the ongoing environmental challenges they face...

Read more

CONTACT

Hydrogen challenge or application to discuss?

Please enter your details below