Herion Poppet Series, 1/4" NPT, brass housing, no coil

Item: 9603340000000000
  • Main application: single operated process actuators
  • TÜV-approval based on IEC 61 508, DIN V 19 251. Approvals: DIN EN 161/3394 DVGW, group Rm and EN 13611
  • Valves for safety systems to SIL 3 or AK 7
  • Standard NAMUR type manifold system for easy assembly
  • Redundancy: 1 of 2, 2 of 3
  • Valve switches at power failure into starting position (mechanical return spring)
  • Rest position in the event of power failure provided by mechanical return spring
  • These solenoids are ATEX approved
  • Suitable for outdoor use under critical environment conditions (see solenoid list)
  • Brassing Housing (2.0401)
  • NBR Seals
  • Operating pressure: 0-203 PSIG
Operation:3/2
Function:Universal
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Neutral gases and liquid fluids;Aggressive gases and liquids
Operation:3/2
Function:Universal
Mounting position:Optional
Body:Brass
Inner parts:Brass;Stainless steel
Maximum operating pressure:10 bar
Seat seal material:NBR

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov