Multipole PCB, 1 station

Item: VS1872256-KF00
    Protection Class:IP65
    Voltage:24Vdc;115V 50/60 Hz
     
    Dispatch Date:  
    Lead Time:  

    Buy from Norgren


    Technical Details

    Media:Compressed air
    Voltage:24Vdc;115V 50/60 Hz
    Protection Class:IP65
    Body:Aluminum alloy
    Operating temperature:5 ... 122 °F
    Operating temperature:-15 ... 50 °C
    Fluid Temperature:23 ... 122 °F

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov