Filter Regulators

The Norgren filter regulator unit is our most popular single compressed air preparation unit. The filter regulator combines accurate pressure adjustment with bulk water (moisture) and particle removal (5 or 40 microns rating) in one unit. This benefits you by saving space and pneumatic connections for the same or improved performance.

Showing results 1 to 10 of 1222

Refine results

Drain type

Relieving/Non-relieving

Range

Excelon Plus Filter/Regulator, G3/4", 40 µm, 4-145 psi, manual drain

Item:B84G-6GK-QP3-RMN
Pressure adjustment:4 ... 145 psi
Port size:3/4" ISO G
Drain type:Manual
Filter element:40.00 µm

Excelon Plus Filter/Regulator, G3/4", 40 µm, 4-145 psi, manual drain

Item:B84G-6GK-QP3-RMG
Pressure adjustment:4 ... 145 psi
Port size:3/4" ISO G
Drain type:Manual
Filter element:40.00 µm

Excelon Plus Filter/Regulator, G3/4", 40 µm, 4-60 psi, manual drain

Item:B84G-6GK-QP3-RFN
Pressure adjustment:4 ... 60 psi
Port size:3/4" ISO G
Drain type:Manual
Filter element:40.00 µm

Excelon Plus Filter/Regulator, G3/4", 40 µm, 4-60 psi, manual drain

Item:B84G-6GK-QP3-RFG
Pressure adjustment:4 ... 60 psi
Port size:3/4" ISO G
Drain type:Manual
Filter element:40.00 µm

Excelon Plus Filter/Regulator, G3/4", 5 µm, 4-145 psi, manual drain

Item:B84G-6GK-QP1-RMN
Pressure adjustment:4 ... 145 psi
Port size:3/4" ISO G
Drain type:Manual
Filter element:5.00 µm

Excelon Plus Filter/Regulator, G3/4", 5 µm, 4-145 psi, manual drain

Item:B84G-6GK-QP1-RMG
Pressure adjustment:4 ... 145 psi
Port size:3/4" ISO G
Drain type:Manual
Filter element:5.00 µm

Excelon Plus Filter/Regulator, G3/4", 5 µm, 4-60 psi, manual drain

Item:B84G-6GK-QP1-RFN
Pressure adjustment:4 ... 60 psi
Port size:3/4" ISO G
Drain type:Manual
Filter element:5.00 µm

Excelon Plus Filter/Regulator, G3/4", 5 µm, 4-60 psi, manual drain

Item:B84G-6GK-QP1-RFG
Pressure adjustment:4 ... 60 psi
Port size:3/4" ISO G
Drain type:Manual
Filter element:5.00 µm

Excelon Plus Filter/Regulator, G3/4", 40 µm, 4-145 psi, automatic drain

Item:B84G-6GK-AP3-RMN
Pressure adjustment:4 ... 145 psi
Port size:3/4" ISO G
Drain type:Auto drain
Filter element:40.00 µm

Excelon Plus Filter/Regulator, G3/4", 40 µm, 4-145 psi, automatic drain

Item:B84G-6GK-AP3-RMG
Pressure adjustment:4 ... 145 psi
Port size:3/4" ISO G
Drain type:Auto drain
Filter element:40.00 µm
Showing results 1 to 10 of 1222