Excelon Plus

Excelon Plus is the latest generation of Norgren air preparation equipment. Excelon Plus offers exceptional performance, is compact and light-weight with no compromise on robustness, and is suitable for all industrial applications.

Refine results

Drain type

Range

Combination Units

Excelon Plus combination units are pre-assembled and ready to install, providing everything you need for best practice air preparation.

More info

Filter/Regulators

The Excelon Plus fiter/regulator combines all the features of the general purpose filter and regulator in a single unit.

More info

Filters

The Excelon Plus range of filters comprises general purpose filters, coalescing filters and oil vapour removal filters.

More info

Lubricators

The Excelon Plus range includes micro-fog and oil-fog lubricators to suit all industrial applications.

More info

Pressure Regulators

The Excelon Plus pressure regulators offer 3 output pressure ranges: 60 psi, 145 psi and 250 psi.

More info

Shut Off Valves

The Excelon Plus shut off valve is a full flow rotating ball valve with a padlock feature allowing the valve to be locked closed.

More info

Excelon Plus Regulator, 3/4" NPT, 10-250 psi

Item:R84G-6AT-RSN
Pressure adjustment:10 ... 250 psi
Port size:3/4" PTF

Excelon Plus Regulator, 3/4" NPT, 10-250 psi, integrated gauge

Item:R84G-6AT-RSG
Pressure adjustment:10 ... 250 psi
Port size:3/4" PTF

Excelon Plus general purpose pressure regulator, 3/4" PTF, 4-145 psi, integrated electronic pressure switch

Item:R84G-6AT-RME
Pressure adjustment:4 ... 145 psi

Excelon Plus general purpose pressure regulator, 3/4" PTF, 4-60 psi, integrated electronic pressure switch

Item:R84G-6AT-RFE
Pressure adjustment:4 ... 60 psi

Excelon Plus Regulator, 3/4" NPT, 4-145 psi

Item:R84G-6AK-RMN
Pressure adjustment:4 ... 145 psi
Port size:3/4" PTF

Excelon Plus Regulator, 3/4" NPT, 4-145 psi, integrated gauge

Item:R84G-6AK-RMG
Pressure adjustment:4 ... 145 psi
Port size:3/4" PTF

Excelon Plus general purpose pressure regulator, 3/4" PTF, 4-145 psi, integrated electronic pressure switch

Item:R84G-6AK-RME
Pressure adjustment:4 ... 145 psi

Excelon Plus Regulator, 3/4" NPT, 4-60 psi

Item:R84G-6AK-RFN
Pressure adjustment:4 ... 60 psi
Port size:3/4" PTF

Excelon Plus Regulator, 3/4" NPT, 4-60 psi, integrated gauge

Item:R84G-6AK-RFG
Pressure adjustment:4 ... 60 psi
Port size:3/4" PTF

Excelon Plus general purpose pressure regulator, 3/4" PTF, 4-60 psi, integrated electronic pressure switch

Item:R84G-6AK-RFE
Pressure adjustment:4 ... 60 psi