Showing results 1 to 10 of 10

Vacuum Pump 20"Hg NST2

Item:NVPM00-60M-S04A00
Port size:M5
Maximum vacuum level:20.0 "Hg
Maximum flow:0.5 SCFM

Vacuum Pump 28"Hg NST2

Item:NVPM00-60H-S04A00
Port size:M5
Maximum vacuum level:28.0 "Hg
Maximum flow:0.5 SCFM

NVP01 venturi vacuum generator, 20 "Hg, 24V N.C. Valve, with blow off

Item:NVP01VD-60M-S04A00
Port size:10-32
Maximum vacuum level:20.0 "Hg
Maximum flow:0.5 SCFM

NVP01 venturi vacuum generator, 28 "Hg, 24V N.C. Valve, with blow off

Item:NVP01VD-60H-S04A00
Port size:10-32
Maximum vacuum level:28.0 "Hg
Maximum flow:0.5 SCFM

NVP01 venturi vacuum generator, 20 "Hg, 24V N.C. Valve

Item:NVP01VA-60M-S04A00
Port size:10-32
Maximum vacuum level:20.0 "Hg
Maximum flow:0.5 SCFM

NVP01 venturi vacuum generator, 28 "Hg, 24V N.C. Valve

Item:NVP01VA-60H-S04A00
Port size:10-32
Maximum vacuum level:28.0 "Hg
Maximum flow:0.5 SCFM

Vacuum Pump 20"Hg NST2

Item:NVP00-60M-S04A00
Port size:10-32
Maximum vacuum level:20.0 "Hg
Maximum flow:0.5 SCFM

Vacuum Pump 28"Hg NST2

Item:NVP00-60H-S04A00
Port size:10-32
Maximum vacuum level:28.0 "Hg
Maximum flow:0.5 SCFM

Single stage M7 x 0.5 threaded vacuum cartridge, 20 "Hg

Item:NCM60M1-M07-MSR-M01
Port size:1/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:0.5 SCFM

Single stage M14 x 1 threaded vacuum cartridge, 20 "Hg

Item:NC060M1-M14-MSR-M01
Port size:3/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:0.5 SCFM
Showing results 1 to 10 of 10