Pneufit Push-In Fittings

Item: 102470618
  • Compact units featuring retained collets and positive tube anchorage
  • Silicone free O-ring seals
  • Non-PTFE based thread sealant on all BSP taper threads
  • Easy tube insertion for rapid assembly
  • Internal hexagon on straight adaptors allows assembly in confined spaces
  • Wide range of types available
  • Reliable and corrosion resistant
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow
Series:Pneufit
 
Delivery Date:  
Lead Time:  
Dont forget you'll need these accessories

Tubing

Nylon tubing

Item:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Item:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m

Technical Details

Medium:Compressed Air
Thread:G1/8
Shape:Elbow
O/D Tube:6 mm
Operating pressure:-0.9 ... 18 bar
Operating temperature:-20 ... 80 °C
Body:Glass filled nylon;Nickel plated brass
Series:Pneufit