34D Pressure Sensor, 0 … 600 bar, IO-Link configurable

Item: 34D-P600G-DA1-AA
  • Multicolour 4-digit display with configurable colour change (red/green) at set point
  • Upper body can be rotated 345° relative to the process connection for easy alignment of the display
  • Suitable for harsh industrial and process control environments
  • High overpressure resistance
Medium:Neutral or aggressive gases and liquids
Port size:G1/4
Operating temperature:-25 ... 80 °C
Electrical connection:M12 x 1.0
Pressure Range:0 ... 600 bar
Over pressure:800 bar

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Neutral or aggressive gases and liquids
Port size:G1/4
Operating temperature:-25 ... 80 °C
Electrical connection:M12 x 1.0
Pressure Range:0 ... 600 bar
Over pressure:800 bar

Accessories

Electrical Connectors M12 x 1

Item:0523052000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Electrical Connectors M12 x 1

Item:0523053000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Electrical Connectors M12 x 1

Item:0523055000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Electrical Connectors M12 x 1

Item:0523056000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Electrical Connectors M12 x 1

Item:0523057000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Electrical Connectors M12 x 1

Item:0523058000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Wall mounting kit

Item:34D-BRKT-ANGLED

Mounting clamp

Item:34D-BRKT-BODY

Cover protection

Item:34D-COVER-PROTEC

Throttle screw

Item:34D-DAMPING-SCRW
no image

Flange adapter

Item:34D-FLANGE-ADPT

Label tag holder

Item:34D-LABEL-TAG