49 Series Filter, G3/8, manual drain, 5µm filter element

Item: F49G-3GN-MW1
  • Predefined options provide ease of ordering
  • Flexible configurations
  • Core pneumatic product with best value for money
Medium:Compressed Air
Port size:G3/8
Operating temperature:0 ... 60 °C
Filter element:5.00 µm
Drain type:Manual
Bowl:Transparent with guard

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Operating temperature:0 ... 60 °C
Filter element:5.00 µm
Drain type:Manual
Bowl:Transparent with guard
Series:IMI Norgren Guardian