Shock Absorbers

Item: LPAUMC600M
  • Maintenance free, self-contained hydraulic components
  • Provides the highest possible cycle lifetime up to 25 million cycles
  • Extremely low rod return force
  • Can be directly mounted into the end cover of pneumatic cylinders (up to 7 bar)
  • Integral positive sto
Operating temperature:0 ... 66 °C
Maximum energy capacity per cycle:136.0
Maximum energy capacity per hour:68.0
Body:Steel with black oxide finish
Seals:EPDM
Series:Ace

Technical Details

AttributeValue
Operating temperature:0 ... 66 °C
Maximum energy capacity per cycle:136.0
Maximum energy capacity per hour:68.0
Body:Steel with black oxide finish
Seals:EPDM
Series:Ace