Olympian Plus 68 Series Plug-in System Shut-off Valve

Item: T68H-AAB-B2N
  • 3 port/2 position
  • Easy to operate
  • Lockable in the 'closed' position
Port size:1-1/4" PTF
Series:Olympian Plus

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1-1/4" PTF
Maximum inlet pressure:17.0
Operating temperature:-20 ... 80 °C
Elastomers:Nitrile rubber
Series:Olympian Plus