Our products help improve performance and reduce downtime and energy consumption on production lines across the world.
We have strong experience in a number of sectors and use our understanding of the technical challenges and legislative framework to develop pioneering platform products to answer specific needs.
We aim to help our customers get the most out of their products, enabling them to drive down the total cost of ownership.
We want you to have the resources you need to help you select and order the best products, quickly and efficiently.
We are a world leader in fluid and motion control technologies, delivering exceptional solutions which improve the productivity and efficiency of our customers' equipment.
Particle contamination at high pressures will reduce the service life of hydrogen control equipment and is unsuitable for fluid being dispensed for on-vehicle applications. Our hydrogen filters provide protection against particle ingress and are suitable for use in high flow systems with a tolerance to high differential pressures.
Our high pressure hydrogen valve is compact, reduces complexity by eliminating the need for pilot gas systems and is pre-cooling ready for fast fuelling applications at temperatures as low as -50°C.
Proven solutions for high pressure gas control on the outlet from the compressor, as well as in downstream pressure reduction applications such as in the dispenser.
Our products are PED certified, designed and tested in compliance with all relevant safety standards.
Our filters provide protection against particle ingress and are suitable for use in high flow systems with a tolerance to high differential pressures.
An essential element in the successful up take and ongoing management of hydrogen use across many applications is the necessity to ensure that hydrogen refuelling stations...
Norgren has extensive expertise in hydrogen and low-pressure applications. The Norgren portfolio for electrolysis applications includes a complete range of fluid and process control components specifically designed with hydrogen in mind.
Hydrogen, as a fuel source, is set to play an increasingly crucial role helping the commercial vehicle industry to address the ongoing environmental challenges they face...
Please enter your details below.