Accessories


Rail Accessories

With a true understanding of the daily issues faced by rail operators and original equipment manufacturers, we design for the precise needs of the rail industry.


Isolating Valves

60 Series

Ball valves G1/8 ... G1 & Rp1/8 .. Rp1 1/2

  • Full bore passage giving minimum flow resistance
  • 3-way ball valves with actuator interface conforming to ISO 5211 for rotary actuators
  • View Datasheet
T10

Ball valves G1/4 or flange version DN7

  • Low operating forces
  • Full bore passage to maximise flow rate
  • Easy installation, simple operation and maintenance free
  • View CAD
  • View Datasheet
VT Ball Valves

Ball valves VT20 ... 50 for rail applications


Flow Control

LT1000

Block form flow regulators (uni-directional) G1/4, & 1/4" NPT

  • Compact size (low weight) in-line units
  • Captive regulator needle will not blow out when unscrewed
  • Suitable for panel and wall mounting
  • View Datasheet
LT1100

Block form flow regulators (bi-directional) 

  • Compact size (low weight) in-line units
  • Metered in both directions
  • Suitable for panel and wall mounting
  • View Datasheet
LT1000Z

Block form flow regulators (uni-directional)

LT1100Z

Block form flow regulators (bi-directional) 


Exhaust Filters / Silencers

T40

Quietaire sintered bronze silencers M5, G1/8, G1/4, G3/8, G1/2, G3/4, G1, R1/8, R1/4, R3/8, R1/2, R3/4, R1

  • Reduces noise levels of pneumatic equipment
  • Screws directly into the exhaust port
  • Prevents the ingress of dirt
  • View CAD
  • View Datasheet
MA & MB

Heavy duty silencers G1/8 ... G2

  • Reduces the noise levels of pneumatic equipment
  • Brass mesh screen and aluminium  construction
  • Provides improved flow, longer life and cleanable element
  • View CAD
  • View Datasheet
SLV/16355

Heavy duty silencer Rc3/4 & Rc1

  • Colour coded threads for service indication - one side provides silencer other side blanking plug function
  • Brass mesh screen and aluminium construction
  • Provides improved flow, longer life and cleanable element
  • Shock and vibration resistant to EN 61373, Category 1, class A and B
  • View Datasheet
M/1500

Exhaust filter G1/8, G1/4, G1/2, G3/4, G1

  • Prevents the ingress of dirt with minimal flow restriction
  • Screws directly into the exhaust port
  • View CAD
  • View Datasheet
0613422, 0613423

Exhaust guard G1/4, G1/2, 1/4" NPT, 1/2" NPT

  • Protects against contamination and moisture penetration
  • Compact, efficient and lightweight
  • Suitable for BSP or NPT thread
  • View Datasheet
0310000

Strainer G1/4, G3/8, G1/2, G3/4, G1, Rp1 1/4, Rp1 1/2, Rp2

A1401-07

General purpose filter (flange interface)


Ancillary

LT70

Quick exhaust valves G1/8, G1/4, 1/8" NPT, 1/4" NPT

  • Enables air to be exhausted quickly from air cylinders
  • Allows higher cylinder speeds to be achieved
  • Simple, compact design and  construction
  • View Datasheet
LS/520, LC/520

Heavy duty non-return valve G1/8, G3/8, G1/2, G3/4, G1, 1/8" NPT, 3/8" NPT, 1/2" NPT, 3/4" NPT, 1" NPT

  • Permits free flow of air in one direction only
  • High operating pressure
  • Wide temperature range
  • View Datasheet
LZ521, LZ523

Non-return valves DN6, DN19 (flange version)

  • Interface version
  • Permits free flow of air in one direction only
  • View Datasheet
LT65

Shuttle valves ('OR' logic function) G1/8, G1/4, 1/8" NPT, 1/4" NPT

  • Allows two independent signal sources to be connected to a common pilot line
  • Can be used to  perform an ‘OR’  logic function
  • Can be combined to operate from three or more sources
  • View CAD
  • View Datasheet
LT65Z

Shuttle valve ('OR' logic function) 

  • Allows two independent signal sources to be connected to a common pilot line
  • Can be combined to operate from three or more sources
  • Can be used to perform an ‘OR’ logic  function
  • View Datasheet
40600

Shuttle valves ('OR' logic function) G1/4, G1/2, 1/4" NPT, 1/2" NPT

  • Allows two independent signal sources to be connected to a common pilot line
  • Can be used to perform an ‘OR’ logic  function
  • Valves can be ganged together
  • View Datasheet
74749-60, 74749-61

Pneumatic visual indicators, 1/4” (ISO G/NPT)

  • Indicates the presence or absence of a pneumatic signal
  • Contrasting colour combinations for  positive identification
  • View Datasheet

18-015-013

Pressure gauges, Rc1/8, 1/8 & 1/4 PTF

  • Ideally suited to harsh environments
  • Shock and vibration tested to EN 61373, Category 1, class A and B
  • Enclosure rating - IP65
  • View Datasheet

Find out more

Please enter your details below