Actuators


Rail Actuators

We have a range of pneumatic actuators that are ideally suited to meet the unique challenges posed by rail applications.


ISOLine IMI Norgren Actuator
LPRA/802000/M, LRA/802000/M

ISO Double Acting Cylinder Ø 32 ... 125 mm

  • High performance, stability and reliability
  • Comprehensive range of mountings
  • Shock and vibration tested to EN 61373 Category 1, class A and B
  • Wide temperature range
  • PUR seals ensure efficient low friction operation and long life
  • View Datasheet
  • View CAD
LRA/8000/M

ISO Double Acting Cylinder Ø 32 ... 320mm

  • High performance, stability and reliability
  • Comprehensive range of mountings
  • Shock and vibration tested to EN 61373 Category 1, class A and B
  • Wide temperature range
  • PUR seals ensure efficient low friction operation and long life
  • View Datasheet
  • View CAD
LRM/900/M

Heavy Duty Inch Cylinder Ø 1-1/4" ... 14"

  • Large range of bore sizes – ideal for a wide variety of industrial applications
  • Long established design – proven ruggedness and reliability
  • Adjustable cushioning
  • Magnetic and non-magnetic piston
  • View Datasheet
NFPA A-Series

NFPA Double Acting Inch Cylinder Ø 4" ... 8"

  • Adjustable captive cushion needle
  • Magnetic piston standard
  • Wide temperature range
  • View Datasheet
LRM/55401/M

Double Acting Roundline Cylinder Ø 32 ... 100 mm

  • Low friction, long life seals
  • Standard magnetic piston for full control system versatility
  • Non-lube operation
  • View Datasheet
M/31000 Air Bellows

Single acting air bellows

  • Almost frictionless operation
  • No maintenance or lubrication
  • High isolation level for vibration applications
  • Very easy to install – no alignment problems
  • View Datasheet
  • View CAD
SPC/130159

Magnetically operated solid state switch

  • Suitable for all cylinder ranges with magnetic piston
  • Switches can be mounted flush with the delivered special adaptor
  • Resistance, reliable switching with a very fast response time
  • Particularly suited for use in high levels of vibration
  • LED indicator as standard
  • View Datasheet

Find out more

Please enter your details below