ISOLine™ Profile & Tie-Rod Cylinders

The most popular linear actuator found within Industrial Automation, is offered in both profile and tie-rod options giving complete interchangeability with other manufacturers. Our range of ISO cylinders conforms to the latest ISO 15552, VDMA 24562 & NFE 49-003-01 standards as well as the previous ISO 6341 with a full 2 year warranty.

ISO actuators offer one of the most comprehensive range of mountings in the industry, as well as numerous options including heat resistant high temperature versions, low friction options and various piston rod materials, all helping to maintain this linear actuator as one of our most widely used pneumatic cylinders offering you high performance with long life and continuous service.

Brand

Operation

Standard

Non-magnetic or magentic

Cylinder diameter

Port size

Stroke length

ISOLine™ Profile Cylinders

This cylinder’s shaped profile barrel provides a clean appearance and enables direct assembly for flush-mounted switches.

More info

ISOLine™ Tie-Rod Cylinders

This cylinder is of robust tie-rod construction, ideal for industrial applications. Available with a wide choice of variants, options, and mountings, it can be adapted to solve the most difficult actuation challenges.

More info

ISO Large Bore Tie-Rod Cylinders

This cylinder is of robust tie-rod construction, ideal for industrial applications.

More info

ISOLine™ profile double acting cylinder, 50mm diameter, 200mm stroke

Item:PRA/802050/M/200
Operation:Double acting
Standard:ISO 15552
Stroke length:200 mm
Port size:G1/4
Cylinder diameter:50 mm
Series:ISOLine

ISOLine™ profile double acting cylinder, 63mm diameter, 100mm stroke

Item:PRA/802063/M/100
Operation:Double acting
Standard:ISO 15552
Stroke length:100 mm
Port size:G3/8
Cylinder diameter:63 mm
Series:ISOLine

ISOLine™ profile double acting cylinder, 63mm diameter, 250mm stroke

Item:PRA/802063/M/250
Operation:Double acting
Standard:ISO 15552
Stroke length:250 mm
Port size:G3/8
Cylinder diameter:63 mm
Series:ISOLine

ISOLine™ profile double acting cylinder, 50mm diameter, 50mm stroke

Item:PRA/802050/M/50
Operation:Double acting
Standard:ISO 15552
Stroke length:60 mm
Port size:G1/4
Cylinder diameter:50 mm
Series:ISOLine

ISOLine™ profile double acting cylinder, 100mm diameter, 160mm stroke

Item:PRA/802100/M/160
Operation:Double acting
Standard:ISO 15552
Stroke length:160 mm
Port size:G1/2
Cylinder diameter:100 mm
Series:ISOLine

ISOLine™ profile double acting cylinder, 32mm diameter, 160mm stroke

Item:PRA/802032/M/160
Operation:Double acting
Standard:ISO 15552
Stroke length:160 mm
Port size:G1/8
Cylinder diameter:32 mm
Series:ISOLine

ISOLine™ profile double acting cylinder, 32mm diameter, 100mm stroke

Item:PRA/802032/M/100
Operation:Double acting
Standard:ISO 15552
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:32 mm
Series:ISOLine

ISOLine™ profile double acting cylinder, 32mm diameter, 200mm stroke

Item:PRA/802032/M/200
Operation:Double acting
Standard:ISO 15552
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:32 mm
Series:ISOLine

ISOLine™ profile double acting cylinder, 50mm diameter, 250mm stroke

Item:PRA/802050/M/250
Operation:Double acting
Standard:ISO 15552
Stroke length:250 mm
Port size:G1/4
Cylinder diameter:50 mm
Series:ISOLine

ISOLine™ profile double acting cylinder, 40mm diameter, 50mm stroke

Item:PRA/802040/M/50
Operation:Double acting
Standard:ISO 15552
Stroke length:50 mm
Port size:G1/4
Cylinder diameter:40 mm
Series:ISOLine