Excelon Plus

Excelon Plus is the latest generation of Norgren air preparation equipment. Excelon Plus offers exceptional performance, is compact and light-weight with no compromise on robustness, and is suitable for all industrial applications.

Refine results

Brand

Medium

Port size

Drain type

Filter element

Range

Combination Units

Excelon Plus combination units are pre-assembled and ready to install, providing everything you need for best practice air preparation.

More info

Filter/Regulators

The Excelon Plus fiter/regulator combines all the features of the general purpose filter and regulator in a single unit.

More info

Filters

The Excelon Plus range of filters comprises general purpose filters, coalescing filters and oil vapour removal filters.

More info

Lubricators

The Excelon Plus range includes micro-fog and oil-fog lubricators to suit all industrial applications.

More info

Pressure Regulators

The Excelon Plus pressure regulators offer 3 output pressure ranges: 4 bar, 10 bar and 17 bar.

More info

Shut Off Valves

The Excelon Plus shut off valve is a full flow rotating ball valve with a padlock feature allowing the valve to be locked closed.

More info

Excelon Plus Quikclamp with Bracket Assembly

Item:840014-52KIT
Series:Excelon Plus

Excelon Plus Neck Mounting Bracket and Panel Nut

Item:840068-51KIT
Series:Excelon Plus

Excelon Plus Filter/Regulator, G1/2", 40 µm, 0.3-10 bar, automatic drain

Item:B84G-4GK-AD3-RMG
Port size:G1/2
Drain type:Auto drain
Filter element:40.00 µm
Bowl:Aluminium
Outlet pressure adjustment:0.3 ... 10 bar
Series:Excelon Plus

Excelon Plus Quikclamp

Item:840014-51KIT
Series:Excelon Plus

Excelon Plus Shut-off Valve, G1/2, 3/2 function

Item:T84T-4GA-B1N
Operation:3/2
Port size:G1/2
Series:Excelon Plus
no image

Excelon Plus Pipe Adaptor, G1/4"

Item:4215-08
Series:Excelon Plus

Excelon Plus micro fog lubricator, G3/4, closed bowl

Item:L84M-6GP-EDN
Port size:G3/4
Drain type:None
Bowl:Aluminium
Series:Excelon Plus

Excelon Plus box set (FRL), G1/2, automatic drain, 40µm filter element, with shut-off valve

Item:BL84-401G
Port size:G1/2
Drain type:Auto drain
Filter element:40.00 µm
Bowl:Guarded Polycarbonate
Outlet pressure adjustment:0.3 ... 10 bar
Series:Excelon Plus

Excelon Plus general purpose pressure regulator, G3/4, 0.3-10 bar, integrated gauge

Item:R84G-6GK-RMG
Port size:G3/4
Outlet pressure adjustment:0.3 ... 10 bar
Series:Excelon Plus

Excelon Plus micro fog lubricator, G1/2, closed bowl

Item:L84M-4GP-EDN
Port size:G1/2
Drain type:None
Bowl:Aluminium
Series:Excelon Plus