Directional Control Valves

In industrial automation, valves can be as simple or complex as required. We have one of the worlds largest ranges of valves ranging from those used in everyday applications to a version with an MTBF value of over 800 years.

Our brand names associated with our valve ranges include Norgren, Buschjost, Herion, FAS and Maxseal.

Refine results

Brand

Port size

Operation

Range

Valve Islands

Valve islands are commonly used on machine installations to reduce assembly and downtime and provide easier fault diagnosis.

More info

Sub-Base Valves

Sub-base valves enable the user to replace valves quickly and easily when required without disturbing pipework systems.

More info

Inline Valves

Inline valves are probably the most common type of valve used in automation systems.

More info

Manual/Mechanical Valves

This well proven range features variants from the popular Super X series and the VHLA range of rotary hand valves.

More info

Flow Control Valves

Norgren’s range of flow control valves are suitable for a wide variety of tubing diameters and offer high flow performance.

More info

Non-return Valves

Norgren offer non-return valves in aluminium and brass, and also options in composite material and including push-in fittings.

More info