Pneufit C composite fittings

Large range of composite Pneufit C push in fittings in many shapes and sizes and parallel and taper threads.

More info

Pneufit push-in fittings

Compact Pneufit metal push-in fittings featuring retained collets and positive tube anchorage.

More info

Pneufit M composite fittings

Miniature Pneufit M fittings are ready to use, offering fast assembly with no need for tools.

More info

Pneufit S stainless steel fittings

Pneufit S stainless steel fittings are ideally suited to aggressive environments such as food and beverage applications.

More info

Fleetfit vehicle push-in fittings

Fleetfit vehicle push-in fittings designed to meet the extreme demands of use on board vehicles.

More info

BSP & hose fittings

Bright nickel plated, corrosion resistant, BSP & hose fittings.

More info

Rotating Joints

Fast and slow rotating joints suitable for use with a variety of fluids.

More info

Reducing Straight Connector

Item:97450447
Standard:DIN 74324
O/D Tube:6 mm
Shape:Straight
Series:Fleetfit

Reducing Straight Connector

Item:97450448
Standard:DIN 74324
O/D Tube:10 mm
Shape:Straight
Series:Fleetfit

Reducing Straight Connector

Item:97450456
Standard:DIN 74324
O/D Tube:10 mm
Shape:Straight
Series:Fleetfit

Reducing Straight Connector

Item:97450464
Standard:DIN 74324
O/D Tube:10 mm
Shape:Straight
Series:Fleetfit

ENOTS 36 Straight Male Adaptor

Item:36053002
Thread:R1/8
O/D Tube:4 mm
Shape:Straight