Proportional Valves

Proportional valves are sometimes referred to as I/P or E/P convertors. They convert a variable current or voltage signal into a proportional compressed air output.

We offer a range of functions including open loop control, closed loop control, fail freeze options as well as ATEX options and the ability to program some of the functions and parameters.

Refine results

Brand

Port size

Range

Control signal

Protection class

VP60

5/3 open-loop proportional flow control valve. Direct operated spool with microprocessor driven position control. Closed loop on request. Excellent regulation of the centre position (very small overlap). Optional Software VP-Tool allows Enduser modification of Parameters like center position, valve function, set point.

More info

VP51

Digital closed-loop proportional valve enhancing proven spool and pilot technologies. Digital interface allows end-user modification to all parameters including, language, pressure range and response. Ideally suited to general purpose industrial pressure control applications requiring precise customising to ensure optimum system output and quality.

More info

422 Fail Freeze

Uniquely available as the only ATEX Intrinsically Safe fail freeze proportional valve in the world; ATEX IS means that this device can operate safely in hazardous environments and can even pilot flammable media such as natural gas or methane.

More info

VP50S

Combination of proven glandless spool valve and air pilot technology with a digital display. Ideally suited to industrial process control applications for ease of installation and life servicing.

More info

VP10

Low Power Proportional current to pressure and voltage to pressure converters. Reliable, rugged, open loop control. ATEX certified units are available as intrinsically safe. Suited to both Industrial and Process control applications.

More info

VP50

Three way, closed loop proportional valve using air piloted glandless spool technology. Ideally suited to general purpose industrial pressure control applications requiring high flow and fast response time.

More info