Our products help improve performance and reduce downtime and energy consumption on production lines across the world.
We have strong experience in a number of sectors and use our understanding of the technical challenges and legislative framework to develop pioneering platform products to answer specific needs.
We aim to help our customers get the most out of their products, enabling them to drive down the total cost of ownership.
We want you to have the resources you need to help you select and order the best products, quickly and efficiently.
We are a world leader in fluid and motion control technologies, delivering exceptional solutions which improve the productivity and efficiency of our customers' equipment.
At Norgren, we are investing and developing the Norgren.com digital tools and services to provide easy, secure ordering 24/7, and self-service support, as, when and how, you need it. See how easy it is.
Our product videos are a great way of seeing our range of high performance products, quickly and easily.
An advanced range of ISO standard cylinders with a new Adaptive Cushioning System for safer, smoother operation.
IVAC is a weight-optimised actuator featuring integrated valve and magnetically operated switches for complete actuator control.
Our flagship range of high performance ISO standard rod-style electromechanical linear actuators are suitable for a variety of industrial applications.
Our flagship range of high performance ISO standard Rodless electromechanical linear actuators are available in two drive options - toothbelt and ball screw.
The latest generation Air Preparation equipment developed to meet the needs of today's customer. Available in two body sizes and four port sizes 1/4”, 3/8”, 1/2” or 3/4”to suit all applications.
Our new M/50 Switch with IO-Link Capability makes actuators and sensors active participants in every process chain.
Offering market leading flow rates, almost unlimited configuration and a choice of connectivity now including PROFINET IRT and EtherNet/IP.
A simple plug-in, sub-base style design allows for valves to be easily exchanged for easy installation and maintenance.
High efficiency Adsorbent Media Tube (AMT) air dryer providing variable pressure dew point suppression
Optimal cleaning results, custom modular construction, one-stop shop for all components - the new Flex-on® Filter Cleaning System from Buschjost.
Introducing the new larger sized DN 65, DN 80 and DN 100 flanged valves - a completely new generation of flange valves.
Our first miniature mass flow controller (MFC), designed to precisely control low flow rates (0 to 0.5 sl/min) or higher flow rate (0 to 10sl/min).
FASPROP is a low flow proportional valve for precision gas dosing or mixing, mass flow or volumetric flow control and pressure control.
FLEXISOL precisely controls gases within portable medical devices and diagnostic instruments.
Microsol MS-E is a media separated valve to control aggressive and sensitive media.
Fludic and Electronic co-development
See our range of services to help you find and select the right products for your applications, when you need them.
When you need a replacement pneumatic part for a critical piece of precision machinery, time is of the essence.
Packed full of features to help you find what you need quicker...
Configure a valve island from our VM10/VM15 or VS18/VS26 valve island ranges using our configurator.
Configure your air preparation assembly from our Excelon Plus 84 & 82 series to match the exact needs of your application.
We offer specific products and solutions for your industrial sector.
IO-Link is revolutionising Industrial Automation by offering a standardised communication interface for all IO-Link devices, with simple installation and a complete range of diagnostics functionality.
From production, processing, transport & distribution, and final application, we are heavily involved at all stages of the hydrogen economy.
From offshore oil and gas platforms to refineries and chemical plants, you’ll find our precision components at the heart of the energy and chemical industry’s most marvellous machines.
With a true understanding of the daily issues faced by rail operators and original equipment manufacturers, we design for the precise needs of the rail industry.