Manomètres pour le vide

Article: M/58080
  • 0…-1 bar calibration
  • Accurate vacuum level indication
Racc.:G1/8A
Plage de pression (bar):0 ... -1 bar

Informations techniques

AttributeValue
Racc.:G1/8A
Plage de pression (bar):0 ... -1 bar
Certification - REACH:Available on request
Certification - RoHS Compliant:Available on request
Certification - WEEE:NonWEEE
Classification - eClass 11:51030190
Classification - HS Code (Customs):84812090
Classification - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:41112406
Classification - US Export Control Classification Number (ECCN):EAR99
Dimensions - Diameter:40.0
Dimensions - Length:44,0 mm
Dimensions - Weight:0,062 kg
Unit of Measure:EA
Country of Origin:Germany
Gamme:M/58019