Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

F84G-6AN-AP3

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Accessories

    0881300000000000

    18D Electro-mechanical pneumatic pressure switch, Flange, 0.5-8 bar

    Item: 0881300000000000

    0881300000000000
    More Info
    0860810000000000

    51D Electronic pneumatic pressure switch, G1/8, -1-10 bar

    Item: 0860810000000000

    0860810000000000
    More Info

    Connectors

    NC-084FS-124MS-A

    Connector cable, 0.6 m, 4 pin, M8 x 1, M12 x 1, 50 V AC / 60 V DC

    Item: NC-084FS-124MS-A

    NC-084FS-124MS-A
    More Info
    NC-084FS-124MS-1

    Connector cable, 1 m, 4 pin, M8 x 1, M12 x 1, 50 V AC / 60 V DC

    Item: NC-084FS-124MS-1

    NC-084FS-124MS-1
    More Info
    NC-084FS-124MS-2

    Connector cable, 2 m, 4 pin, M8 x 1, M12 x 1, 50 V AC / 60 V DC

    Item: NC-084FS-124MS-2

    NC-084FS-124MS-2
    More Info
    NC-084FS-124MS-5

    Connector cable, 5 m, 4 pin, M8 x 1, M12 x 1, 50 V AC / 60 V DC

    Item: NC-084FS-124MS-5

    NC-084FS-124MS-5
    More Info

    Manifolds

    840016-50KIT

    Excelon Plus 84 pressure sensing block, 1/4 PTF

    Item: 840016-50KIT

    840016-50KIT
    More Info
    840015-02KIT

    Excelon Plus 84 port adaptor, 3/8 PTF

    Item: 840015-02KIT

    840015-02KIT
    More Info
    840015-03KIT

    Excelon Plus 84 port adaptor, 1/2 PTF

    Item: 840015-03KIT

    840015-03KIT
    More Info
    840028-50KIT

    Excelon Plus 84 full porting block, horizontal, 3/4 PTF

    Item: 840028-50KIT

    840028-50KIT
    More Info
    840028-68KIT

    Excelon Plus 84 full porting block, vertical, 3/4 PTF

    Item: 840028-68KIT

    840028-68KIT
    More Info
    0337717000000000

    Excelon Plus 84 pressure switch interface block, G1/4

    Item: 0337717000000000

    0337717000000000
    More Info

    Mountings

    840024-50KIT

    Excelon Plus 84 wall mounting bracket

    Item: 840024-50KIT

    840024-50KIT
    More Info
    840014-51KIT

    Excelon Plus 84 Quikclamp

    Item: 840014-51KIT

    840014-51KIT
    More Info
    840014-52KIT

    Excelon Plus 84 Quikclamp with bracket assembled

    Item: 840014-52KIT

    840014-52KIT
    More Info

    Service Kits

    840038-50KIT

    Excelon Plus replacement filter cartridge, 5µm

    Item: 840038-50KIT

    840038-50KIT
    More Info
    840038-51KIT

    Excelon Plus replacement filter cartridge, 40µm

    Item: 840038-51KIT

    840038-51KIT
    More Info
    6000-61KIT

    Excelon Plus 82/84 replacement automatic drain

    Item: 6000-61KIT

    6000-61KIT
    More Info
    6000-60KIT

    Excelon Plus 82/84 replacement automatic drain

    Item: 6000-60KIT

    6000-60KIT
    More Info
    840025-51KIT

    Excelon Plus filter bowl, automatic drain, guarded polymer bowl

    Item: 840025-51KIT

    840025-51KIT
    More Info
    840025-50KIT

    Excelon Plus filter bowl, manual drain, guarded polymer bowl

    Item: 840025-50KIT

    840025-50KIT
    More Info
    840003-51KIT

    Excelon Plus filter bowl, automatic drain, metal with sight glass

    Item: 840003-51KIT

    840003-51KIT
    More Info
    840003-50KIT

    Excelon Plus filter bowl, manual drain, metal with sight glass

    Item: 840003-50KIT

    840003-50KIT
    More Info
    840025-53KIT

    Excelon Plus filter bowl, automatic drain, guarded polymer bowl

    Item: 840025-53KIT

    840025-53KIT
    More Info
    840003-56KIT

    Excelon Plus filter bowl, automatic drain, metal with sight glass

    Item: 840003-56KIT

    840003-56KIT
    More Info
    • You are here
    • F84G-6AN-AP3
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register