M/58305/01
Flat vacuum cups

- Flat cups ideal where minimal movement is required for pliable materials
Medium: | Vacuum |
---|---|
Port Size: | G1/8A |
Downloads
Medium | Vacuum |
---|---|
Operating Temperature | -10 ... 70 °C |
Port Size | G1/8A |
Diameter | 20 mm |
Materials - Elastomers | Nitrile rubber |
Certification - REACH | Available on request |
Certification - RoHS Compliant | Available on request |
Certification - WEEE | NonWEEE |
Classification - eClass 11 | 51020206 |
Classification - HS Code | 84799070 |
Classification - HTS Code | 8479909090 |
Classification - MIL Spec | Unavailable |
Classification - UNSPCS Code | 27131608 |
Classification - US ECCN | EAR99 |
Dimensions - Length | 19.5 mm |
Weight | 0.007 kg |
Range | M/58300 |
Series | Norgren Vacuum |
Brand | Norgren |