VP50

Three way, closed loop proportional valve using air piloted glandless spool technology. Ideally suited to general purpose industrial pressure control applications requiring high flow and fast response time.

Tudjon meg többet

VP50S

Combination of proven glandless spool valve and air pilot technology with a digital display. Ideally suited to industrial process control applications for ease of installation and life servicing.

Tudjon meg többet

VP51

Digital closed-loop proportional valve enhancing proven spool and pilot technologies. Digital interface allows end-user modification to all parameters including, language, pressure range and response. Ideally suited to general purpose industrial pressure control applications requiring precise customising to ensure optimum system output and quality.

Tudjon meg többet

VP10

Low Power Proportional current to pressure and voltage to pressure converters. Reliable, rugged, open loop control. ATEX certified units are available as intrinsically safe. Suited to both Industrial and Process control applications.

Tudjon meg többet

422 Fail Freeze

Uniquely available as the only ATEX Intrinsically Safe fail freeze proportional valve in the world; ATEX IS means that this device can operate safely in hazardous environments and can even pilot flammable media such as natural gas or methane.

Tudjon meg többet

VP60

5/3 open-loop proportional flow control valve. Direct operated spool with microprocessor driven position control. Closed loop on request. Excellent regulation of the centre position (very small overlap). Optional Software VP-Tool allows Enduser modification of Parameters like center position, valve function, set point.

Tudjon meg többet

VP23

Three-way closed loop proportional pressure control valve with microprocessor controlled seat valve. Available in two body sizes ND8 and ND16. Optional Software VP-Tool allows End-user modification of parameters like pressure range, set point, controller properties. Optional Fieldbus control capability; Two colour LED-display.

Tudjon meg többet

VP12

Miniature Proportional current to pressure and voltage to pressure converters. Using proven low Power Pilot Technology. Suited to applications where size matters.

Tudjon meg többet

140 Failsafe

Proportional current to pressure closed loop converter, intrinsically safe with ATEX, FM and CSA approvals. Failsafe operation so that in the event of a control signal failure output pressure falls to zero. Ideally suited to process control applications in hazardous environments where certified products are required.

Tudjon meg többet