Electronic pressure switch - Pneumatic

Produk: 0863026000000000
  • Display of system pressure and unit (pressure unit programmable)
  • Compact and robust design
  • Easy programming of set points and additional functions
  • Transistor output signals 1 x PNP/2 x PNP/1 x PNP + 4 to 20 mA
  • Electronic lock
  • Switching status indicated by LED
  • Standard M12 x 1 electrical connection (IP 65)
  • For pneumatic, allfluid and hydraulic applications
Standard:DIN 40050
Voltage:10 … 32Vdc

Technical Details

AttributeValue
Medium:Compressed Air
Voltage:10 … 32Vdc
Operating temperature:-10 ... 60 °C
Fluid temperature range:-10 ... 80 °C
Electrical connection:M12x1 5 pin
Protection class:IP65
Standard:DIN 40050
Current consumption:50.0 mA
Pressure Range:-1 ... 1 bar
Over pressure:10 bar
O-Ring:NBR
Seals:Heat resistant seals;Perbunan