Electro-Mechanical Pressure Switch - Pneumatic

Produk: 0880219000000000
  • Gold-plated contacts
  • High cycle life
  • Vibration resistant to 15 g
  • Microswitch approved by UL and CSA
  • Intrinsically safe operation
  • Direct interface to Excelon air line units
Operation:Diaphragm
Port size:G1/4

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1/4
Operation:Diaphragm
Operating temperature:-10 ... 80 °C
Fluid temperature range:0 ... 80 °C
Electrical connection:DIN EN 175301-803 Form A
Protection class:IP65
Pressure Range:0.2 ... 2 bar
Over pressure:80 bar
Switching pressure range (bar):0.2 ... 0.35 bar
Seals:Heat resistant seals