Electrical Connectors M12 x 1

Produk: 8112193
    Cable length:2 m
    Voltage:10 … 32Vdc
    Connector type:M12x1 5 pin

    Technical Details

    AttributeValue
    Voltage:10 … 32Vdc
    Protection class:IP65
    Cable length:2 m
    Cable type:Straight
    Connector type:M12x1 5 pin