B07 Series filter/regulator, 1/4 PTF, 0.3-7 bar, manual drain, 5µm filter element, without gauge

Produk: B07-233-M1KA
  • Filter-regulators for all general purpose pneumatic applications
  • High performance design provides high flow with minimum pressure drop
  • Non-rising adjusting knob has snap-action lock
  • Transparent bowl for 360° visibility
Port size:1/4" PTF
Drain type:Manual
Filter element:5.00 µm
Bowl:Polycarbonate
Outlet pressure adjustment:0.3 ... 7 bar

Technical Details

AttributeValue
Medium:Compressed Air;Neutral gases
Port size:1/4" PTF
Maximum inlet pressure:17.0
Operating temperature:-34 ... 65 °C
Operating temperature:-30 ... 150 °F
Filter element:5.00 µm
Drain type:Manual
Outlet pressure adjustment:0.3 ... 7 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:1/8" PTF
Adjusting knob:Acetal resin
Body:Zinc
Bonnet:Acetal
Bowl:Polycarbonate
Elastomers:Nitrile rubber
Filter element:Sintered polypropylene

Accessories

Service Kits

B07 Service kits

Produk:B07-KITA05R
Drain type:Auto drain
Filter element:5.00 µm

B07 Service kits

Produk:B07-KITM05R
Drain type:Manual
Filter element:5.00 µm