Olympian Plus combination unit (FRL), G1-1/2, manual drain, 40µm filter element, without shut-off valve

Produk: BL68-B28
  • Complete air processing units pre-assembled, ready to install
Port size:G1-1/2
Drain type:Manual
Filter element:40.00 µm
Bowl:Aluminium
Outlet pressure adjustment:0.4 ... 8 bar
Series:Olympian Plus

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1-1/2
Maximum inlet pressure:17.0
Operating temperature:-20 ... 80 °C
Filter element:40.00 µm
Drain type:Manual
Outlet pressure adjustment:0.4 ... 8 bar
Fog type:Micro fog
Gauge port:Rc1/8
Adjusting knob:Acetal resin
Body:Aluminium
Bonnet:Aluminium
Bowl:Aluminium
Elastomers:Synthetic rubber
Filter element:Sintered polypropylene
Series:Olympian Plus

Accessories

Accessories

Tamper Resistant Cover

Produk:4355-50
Part number:R64;B64;R68;B68;R74;B74;V74
Series:Olympian Plus

Service Kits

Filter Element

Produk:5576-99
Filter element:40.00 µm