Excelon box set (FRL), G1/2, manual drain, 40µm filter element, with shut-off valve

Produk: BL74-424G
  • High efficiency water and particle removal
  • Quick release bayonet bowls
  • Push to lock adjusting knob with tamper resistant option
  • All round (360°) visibility of lubricator sight feed dome for ease of drip rate setting
  • Micro-fog lubricator for most general purpose pneumatic applications
Port size:G1/2
Drain type:Manual
Filter element:40.00 µm
Bowl:Polycarbonate with metal bowl guard
Outlet pressure adjustment:0.3 ... 10 bar
Series:Excelon

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10.0
Operating temperature:-20 ... 50 °C
Operating temperature:0 ... 150 °F
Filter element:40.00 µm
Drain type:Manual
Outlet pressure adjustment:0.3 ... 10 bar
Fog type:Micro fog
Gauge port:Rc1/8
Pressure Range:0.3 ... 10 bar
Adjusting knob:Acetal resin
Body:Aluminium
Bonnet:Aluminium
Bowl:Polycarbonate with metal bowl guard
Elastomers:Neoprene
Filter element:Sintered polypropylene
Series:Excelon

Accessories

Accessories

Filter Element

Produk:4438-03
Filter element:40.00 µm