Combination Filter/Regulators and Lubricators (FRL)

Produk: D68H-8GK-QR3-RLG-ERB
  • Complete air processing units pre-assembled, ready to install
  • Boxed sets include: filter/regulator and micro-fog lubricator complete with exhausting shut-off valve, pressure gauge and mounting brackets
Port size:G1
Drain type:Manual
Series:Olympian Plus

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1
Maximum inlet pressure:17.0
Operating pressure:0.4 ... 8 bar
Operating temperature:-20 ... 80 °C
Drain type:Manual
Gauge port:Rc1/8
Series:Olympian Plus

Accessories

Accessories

Tamper Resistant Cover

Produk:4355-50
Part number:R64;B64;R68;B68;R74;B74;V74
Series:Olympian Plus

Filter Element

Produk:5576-99
Filter element:40.00 µm