Breathing Air Sets

Produk: FFB64-208
  • Pre-assembled combinations include a general purpose pre-filter and ‘Ultraire’® oil/oil vapour removal filter
  • Activated carbon pack assists in the removal of hydro-carbon gases and odours
  • Pre filter extends life of oil removal filter
Port size:G1/4
Drain type:Auto drain
Bowl:Zinc
Series:Olympian Plus

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:17.0
Operating temperature:-20 ... 65 °C
Drain type:Auto drain
Gauge:Without
Gauge port:Rc1/8
Body:Zinc / Aluminium
Bowl:Zinc
Elastomers:Synthetic rubber
Filter element:Activated carbon and polycarbonate;Composite
Series:Olympian Plus

Accessories

Accessories

Sintered Bronze Silencers

Produk:T40B1800
Thread:R1/8

Olympian 64 3/2 G1/4 Shut-off Valve

Produk:T64T-2GB-P1N
Port size:G1/4
Series:Olympian Plus

Olympian 64 3/2 G3/8 Shut-off Valve

Produk:T64T-3GB-P1N
Port size:G3/8
Series:Olympian Plus

Service Kits

Service kit F64B

Produk:F64B-KITA0V
Drain type:Auto drain
Series:Olympian Plus

Service kit F64G

Produk:F64G-KITA05
Drain type:Auto drain
Filter element:5.00 µm
Series:Olympian Plus

Mountings

Wall Bracket

Produk:74504-50
Series:Olympian Plus