P1H Series combination unit (FRL), G1/8, automatic drain, 5µm filter element

Produk: P1H-100-A1AG
  • Combinations of filter-regulators and lubricators can be ordered as pre-assembled units
  • Complete control of filtration, regulation and lubrication at a single point
  • Micro-fog versions for most general purpose pneumatic applications
Port size:G1/8
Drain type:Auto drain
Filter element:5.00 µm
Bowl:Polycarbonate
Outlet pressure adjustment:0.3 ... 7 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Maximum inlet pressure:10.0
Operating temperature:-20 ... 50 °C
Filter element:5.00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 7 bar
Fog type:Micro fog
Gauge:Without
Gauge port:Rc1/8
Start point:0.24 dm3/s
Adjusting knob:Acetal resin
Body:Zinc
Bonnet:Acetal
Bowl:Polycarbonate
Elastomers:Nitrile rubber
Filter element:Sintered polypropylene

Accessories

Accessories

no image

PTH Service Kit - Filter/Regulator

Produk:3820-02
Filter element:5.00 µm

Mountings