Combination Lockout-Valve - Filter/Regulator

Produk: TB92-235A
  • Configuration flexibility
  • Excellent value
  • No tools required for assembly
  • With shut off valve
Port size:1/4" NPTF
Drain type:1/4 Turn manual
Filter element:5.00 µm
Bowl:Polycarbonate
Outlet pressure adjustment:0.3 ... 10 bar
Series:Excelon Pro

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" NPTF
Maximum inlet pressure:10.0
Operating temperature:-20 ... 52 °C
Operating temperature:-4 ... 125 °F
Filter element:5.00 µm
Drain type:1/4 Turn manual
Outlet pressure adjustment:0.3 ... 10 bar
Body:Plastic PBT
Bonnet:Plastic PBT
Bowl:Polycarbonate
Filter element:Sintered polypropylene
Series:Excelon Pro

Accessories

Accessories

Porting Block

Produk:9216-50
Port size:1/4" NPTF
Series:Excelon Pro

Service Kits

Auto-drain -

Produk:4000-50R

Service kits

Produk:B92G-KITR
Series:Excelon Pro