Pressure Regulators

Pressure Regulators are used to reduce the pressure, to suit the application or tool downstream, for reasons of safety, to reduce cost or to even the compressed airline pressure. Lowering the system pressures mean less risk and lower running costs.

Pressure regulators available include general purpose, high flow, pilot operated or special purpose pressure regulators.

Showing results 1 to 10 of 414

Refine results

Description

Port size

Range

Brand

R07 Series general purpose pressure regulator, 1/8 PTF, 0.1-0.7 bar, without gauge

Produk:R07-100-NNAA
Port size:1/8" PTF
Outlet pressure adjustment:0.1 ... 0.7 bar

R07 Series general purpose pressure regulator, 1/8 PTF, 0.3-3.5 bar, without gauge

Produk:R07-100-NNEA
Port size:1/8" PTF
Outlet pressure adjustment:0.3 ... 3.5 bar
Showing results 1 to 10 of 414