Tubing & Hoses

Good, reliable tubing manufactured to published quality standards should always be used when piping systems. Tubing channels and clips or other retaining methods should be used to maintain successful operation. Norgren tubing conforms to international standards including DIN 74324 for use on braking systems on commercial vehicles (nylon only). We also offer more specialised hose assemblies and specific use tubing.

Nylon Tubing

Nylon tubing is suitable in both general industrial applications and commercial vehicle braking systems where applicable.

More info

Polyurethane Tubing

Polyurethane tubing offers excellent mechanical properties and improved flexibility in confined areas.

More info

Pneuflex Tubing

Pneuflex tube assemblies can be used to connect movable components, such as blow gun installations.

More info

Weld Tubing

Weld Tubing offers increased resistance in welding environments whilst retaining the use of standard push-in fittings.

More info

Tube Cutters

Push-in fittings require tubing to be cut cleanly and accurately. Our tube cutter is the ideal way of achieving this.

More info

Tubing Channels & Clips

In order to complete a neat and effective solution, our tubing channel and clip range offers the answer.

More info

Polyurethane tube

Produk:PU0204025C
O/D Tube:4 mm
Length:25 m
Colour:Green

Polyurethane tube

Produk:PU0204100C
O/D Tube:4 mm
Length:100 m
Colour:Green

Polyurethane tube

Produk:PU0206025C
O/D Tube:6 mm
Length:25 m
Colour:Green

Polyurethane tube

Produk:PU0206100C
O/D Tube:6 mm
Length:100 m
Colour:Green

Polyurethane tube

Produk:PU0208025C
O/D Tube:8 mm
Length:25 m
Colour:Green

Polyurethane tube

Produk:PU0208100D
O/D Tube:8 mm
Length:100 m
Colour:Green

Polyurethane tube

Produk:PU0210025C
O/D Tube:10 mm
Length:25 m
Colour:Green

Polyurethane tube

Produk:PU0210100D
O/D Tube:10 mm
Length:100 m
Colour:Green

Polyurethane tube

Produk:PU0212025C
O/D Tube:12 mm
Length:25 m
Colour:Green

Polyurethane tube

Produk:PU0212100D
O/D Tube:12 mm
Length:100 m
Colour:Green