Air Preparation


Rail Air Preparation

We have a range of robust and reliable air preparation equipment that is ideally suited to rail applications.


Pressure swing AMT Rail Dryers

High efficiency Adsorbent Media Tube (AMT) air dryer

  • High efficiency Adsorbent Media Tube (AMT) air dryer providing variable pressure dew point suppression
  • Suitable for flow rates up to 3,000 l/min (106 scfm)
  • Fully recovers from water saturation
  • Full environmental validation to EN 50155
  • Performance unaffected by shock, vibration or orientation
  • Shock and Vibration tested to EN 61373:2010 Category 1, Class B
  • No post dryer dust filtration required
  • Available with heaters for cold start up applications
  • View Datasheet
  • View Brochure
Miniature Series LF07

General purpose filter G1/8 & G1/4

  • Protects air operated devices by removing liquid and solids contaminants
  • Screw-on bowl reduces maintenance time
  • Can be disassembled without the use of tools or removal from the air line
  • View Datasheet
Excelon Quikclamp System LF72G

General purpose filter G1/4 & G3/8

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • Quick release bayonet bowl
  • Prismatic liquid level indicator lens
  • View Datasheet
Excelon Quikclamp System LF73G

General purpose filter G1/4, G3/8 & G1/2

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • Quick release bayonet bowl
  • Prismatic liquid level indicator lens
  • View Datasheet
Excelon Quikclamp System LF74G

General purpose filter G3/8, G1/2 & G3/4

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • Quick release bayonet bowl
  • Prismatic liquid level indicator lens
  • View Datasheet
Olympian Plus Plug-In System LF64G

General purpose filter G1/4 ... G3/4

  • Effective liquid removal and positive solid filtration
  • Large filter element area for minimum pressure drop
  • Quick release bayonet bowl
  • View Datasheet
Olympian Plus Plug-In System LF68G/E

General purpose filter G3/4 ... G1-1/2

  • Olympian Plus plug in system
  • Effective liquid removal and positive solid particle filtration
  • Large filter element area provides minimum pressure drop
  • Optional male threaded drain adaptor available for connection to pilot or solenoid operated drain valve
  • View Datasheet
Olympian Plus Plug-In System LF64H

Oil removal (coalescing) filter G3/8 ... G3/4

  • Coalescing element removes sub-micron particles and converts oil and water mist to liquid form to drain away
  • Standard visual service indicator turns from green to red when the filter element needs to be replaced
  • Quick release bayonet bowl
  • View Datasheet
Olympian Plus Plug-In System LF68H

Oil removal (coalescing) filter G3/4 ... G1 1/2

  • Coalescing element provides high efficiency oil and particle removal
  • Standard visual service indicator - heavy duty design specially for rail
  • Optional male threaded drain adaptor available for connection to pilot or solenoid operated drain valve
  • View Datasheet
Excelon Quikclamp System LF74H

Oil removal filter G1/2 & G3/4

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency oil and particle removal
  • Quick release bayonet bowl
  • Service indicator standard
  • View Datasheet
Miniature Series LB07

General purpose filter/regulator G1/8 & G1/4

  • Very compact unit
  • Snap action knob locks pressure setting when pushed in
  • Protects air operated devices by removing liquid and solids contaminants
  • Screw-on bowl reduces maintenance time
  • View Datasheet
Excelon Quikclamp System LB72G

Filter regulator G1/4 & G3/8

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob with tamper resistant accessory
  • Prismatic liquid level indicator lens
  • View Datasheet
Excelon Quikclamp System LB73G

Filter regulator G1/4 & G1/2

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob with tamper resistant accessory
  • View Datasheet
Excelon Quikclamp System LB74G

Filter regulator G3/8 & G3/4

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Metal bowl with prismatic liquid level indicator lens
  • View Datasheet
Olympian Plus Plug-In System LB64G

Filter/regulator G1/4 ... G3/4

  • High efficiency water removal
  • Diaphragm and balanced valve design ensure good regulation characteristics
  • Non-rising adjusting knob has snap-action lock
  • Quick release bayonet bowl
  • View Datasheet
Olympian Plus Plug-In System LB68G

Filter/regulator G3/4 ... G1-1/2

  • High efficiency water removal
  • Diaphragm and balanced valve design ensure good regulation characteristics
  • Non-rising adjusting knob has snap-action lock
  • Standard options include non-relieving models, manual drain and alternative pressure ranges
  • View Datasheet
Miniature Series LR07

General purpose regulator G1/8 & G1/4

  • Full flow gauge ports
  • Low torque, non-rising adjusting knob
  • Snap action knob locks pressure setting when pushed in
  • Standard relieving models allow reduction of outlet pressure even when the system is dead-ended
  • View Datasheet
Excelon Quikclamp System LR72G

Pressure regulator G1/4 & G3/8

  • Excelon design allows in-line or modular installation
  • Balanced valve design for optimum pressure control
  • Push to lock adjusting knob with tamper resistant accessory
  • View Datasheet
Excelon Quikclamp System LR73G

Pressure regulator G1/4 & G1/2

  • Excelon design allows in-line or modular installation
  • Push to lock adjusting knob with tamper resistant accessory
  • View Datasheet
Excelon Quikclamp System LR74G

Pressure regulator G3/8 & G3/4

  • Excelon design allows in-line or modular installation
  • Push to lock adjusting knob with tamper resistant accessory
  • View Datasheet
Excelon Quikclamp System LR72Z

Pressure regulator (flange version)

  • Balanced valve design for optimum pressure control
  • Push to lock adjusting knob with tamper resistant accessory
  • View Datasheet
Olympian Plus Plug-In System LR64G

Pressure regulator G1/4 ... G3/4

  • Non-rising adjusting knob has snap-action lock
  • Diaphragm and balanced valve design ensure good regulation characteristics
  • View Datasheet
Olympian Plus Plug-In System LR68G

Pressure regulator G3/4 ... G1 1/2

  • Non-rising adjusting knob has snap-action lock
  • Diaphragm and balanced valve design ensure good regulation characteristics
  • View Datasheet
SLA/15542

Compact interface mount regulator

  • Wide temperature and pressure range
  • Pre-set versions available on request
  • Complete with mounting screws and O-Rings
  • View Datasheet
LR27

Precision pressure regulator G1/4

  • Ideally suited to Pantograph application 
  • High-precision manual pressure regulator
  • Perfect for dead-end applications
  • Excellent long term stability
  • High forward and relief flow capability
  • Low air consumption
  • View Datasheet
LR27H

High flow precision regulator G1/4, 1/4 NPT or flange version

  • Ideally suit ed to Pantograph application
  • High-precision manual pressure regulator
  • Perfect for dead-end applications
  • Excellent long term stability
  • Optional quick exhaust function
  • View Datasheet
L20AG

High flow pressure regulator G1/2 ... G1

  • Ported regulators for general purpose and high flow pneumatic applications
  • Large diaphragm provides accurate and quick response to changing flow demands and line pressure
  • Balanced valve minimizes effect of variations in inlet pressure on outlet pressure
  • View Datasheet
Excelon Quikclamp System LV72G

Pressure relief valves G1/4 & G3/8

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • Push to lock adjusting knob with tamper resistant accessory
  • Helps protect air operated equipment from over pressurisation
  • View Datasheet
Excelon Quikclamp System LV74G

Pressure relief valves G3/8 ... G3/4

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • Push to lock adjusting knob with tamper resistant accessory
  • Helps protect air operated equipment from over pressurisation
  • View Datasheet
1002

Relief valve for compressed air

  • Simple, compact design and construction
  • Protect compressed air systems from over-pressurisation
  • View Datasheet
LVP50

3 way proportional pressure control valve

  • Closed-loop air piloted proportional pressure control valve
  • Excellent performance characteristics
  • Fast response time
  • 1000 hrs salt spray compliant
  • Adjustable gain and pressure range
  • View Datasheet
EXCELON PLUS MODULAR SYSTEM LF84G

General purpose filter 3/8”, ½” & ¾” ISO G/PTF

  • Shock and vibration tested to EN61373 Category 2
  • Salt Spray compliant to ISO 9227 (500 hrs)
  • 5 or 40 micron particle and high efficiency
    water removal (>98%)
  • Air purity classes in accordance to ISO8573-1:2010: 7:8:4 (40μm), 6:8:4 (5μm)
  • Double safety lock bowl
EXCELON PLUS MODULAR SYSTEM LF84C

Oil Removal filter 3/8”, ½” & ¾” ISO G/PTF

  • Shock and vibration tested to EN61373 Category 2
  • Salt Spray compliant to ISO 9227 (500 hrs)
  • High efficiency oil and particle removal
  • Air purity class in accordance with ISO8573-1:2010: 1:7:1
  • Double safety lock bowl
  • View Datasheet
EXCELON PLUS MODULAR SYSTEM LF84V

Oil Vapour Removal filter 3/8”, ½” & ¾” ISO G/PTF

  • Shock and vibration tested to EN61373 Category 2
  • Salt Spray compliant to ISO 9227 (500 hrs)
  • Adsorbing type activated carbon element removes oil vapours and most hydrocarbon odours
  • Air purity class in accordance with ISO8573-1:2010: -:7:0*
  • View Datasheet
EXCELON PLUS MODULAR SYSTEM LB84G

Filter/regulator 3/8”, ½” & ¾” ISO G/PTF

  • Shock and vibration tested to EN61373 Category 2
  • Salt Spray compliant to ISO 9227 (500 hrs)
  • 5 or 40 micron particle and high efficiency
  • water removal (>98%)
  • Air purity classes in accordance to ISO8573-1:2010: 7:8:4 (40μm), 6:8:4 (5μm)
  • Double safety lock bowl
  • View Datasheet
EXCELON PLUS MODULAR SYSTEM LR84G

Pressure Regulator 3/8”, ½” & ¾” ISO G/PTF

  • Shock and vibration tested to EN61373 Category 2
  • Salt Spray compliant to ISO 9227 (500 hrs)
  • Outlet pressure ranges:
    • 0,3 ...10 bar (4 ... 145 psi),
    • 0,3 ... 4 bar (4 ... 58 psi)
  • Integral gauge option
  • View Datasheet

Find out more

Please enter your details below