EN45545


EN45545 Fire protection on Railway Vehicles

EN45545 defines a classification system that specifies requirements for fire behaviour of materials and products used in trains and became fully enforceable in Europe from June 2016. Norgren fully understands the importance of this European standard and we are continually working on making our product range compliant.


EN45545 Compliant Air Preparation

Excelon Quikclamp System LF72G

General purpose filter G1/4 & G3/8

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • Quick release bayonet bowl
  • Prismatic liquid level indicator lens
Excelon Quikclamp System LF73G

General purpose filter G1/4, G3/8 & G1/2

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • Quick release bayonet bowl
  • Prismatic liquid level indicator lens
Excelon Quikclamp System LF74G

General purpose filter G3/8, G1/2 & G3/4

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • Quick release bayonet bowl
  • Prismatic liquid level indicator lens
Olympian Plus Plug-In System LF64G

General purpose filter G1/4 ... G3/4

  • Effective liquid removal and positive solid filtration
  • Large filter element area for minimum pressure drop
  • Quick release bayonet bowl
Olympian Plus Plug-In System LF68E

General purpose filter G3/4 ... G1-1/2

  • Effective liquid removal and positive solid particle filtration
  • Large filter element area provides minimum pressure drop
  • Optional male threaded drain adaptor available for connection to pilot or solenoid operated drain valve
Excelon Quikclamp System LB72G

Filter regulator G1/4 & G3/8

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob with tamper resistant accessory
  • Prismatic liquid level indicator lens
Excelon Quikclamp System LB73G

Filter regulator G1/4 & G1/2

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob with tamper resistant accessory
Excelon Quikclamp System LB74G

Filter regulator G3/8 & G3/4

  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Metal bowl with prismatic liquid level indicator lens
LF07

General purpose filter G1/8 & G1/4

  • Protects air operated devices by removing liquid and solids contaminants
  • Screw-on bowl reduces maintenance time
  • Can be disassembled without the use of tools or removal from the air line
SLA/15542

Compact interface mount regulator

  • Wide temperature and pressure range
  • Pre-set versions available on request
  • Complete with mounting screws and O-Rings

EN45545 Compliant Pressure Switches

21D

All fluid double threshold pressure switch


EN45545 Compliant Valves

8591127 Pneumatic actuated valves

Fully pneumatic operated drain valves to remove condensate from compressed air systems.

  • 2/2-way seat valve, G1/4
  • Operating Pressure 0 to 12 bar (0 to 174 psi)
  • Medium: Compressed air lubricated or non-lubricated, water
VRW Electrically actuated valves

3/2 Way solenoid valves (directly actuated) CNOMO Interface, and G1/8, G1/4 ported

  • Operating Pressure 0 to 10 bar (0 to 145 psi)
  • Medium: Compressed air, water and
    non aggressive viscous liquids
LZ/521

Non-Return Valves

LZ/523

Non-Return Valves

RXE, RXP

ISO*STAR 1, 2 and 3 - 5/2 and 5/3 glandless valves (solenoid and pilot actuated)

  • Specially coated glandless spool and sleeve for long trouble-free life
  • Manual override as standard
  • Wide range of sub-bases and accessories
FAS 15MM MICROSOL IS

Direct acting intrinsically safe solenoid valve

  • Very compact design – 15 mm wide
  • High flow rate
  • Designed and manufactured specifically for each application
82900, 83300

2/2 release/exhaust valves (pilot actuated) G3/4 ... G3, 3/4" NPT ... 2-1/2" NPT

  • Quick release valve for Pantograph systems
  • One-piece diaphragm
  • Clear compact design
VR61

3/2, 2 x 3/2, 5/2 and 5/3 solenoid and pilot actuated spool valves, G1/4, 1/4" NPT

SPC/991500/5 & SPC/991500/12

EN45545 Compliant Accessories

LT1000Z

Block form flow regulators (uni-directional)

  • High flow performance
  • Wide temperature range
LT1100Z

Block form flow regulators (bi-directional) 

  • High flow performance
  • Adjusting knob position line
  • Metered in both directions
LT65Z

Shuttle valve ('OR' logic function) 

  • Allows two independent signal sources to be connected to a common pilot line
  • Can be combined to operate from three or more sources
  • Can be used to perform an ‘OR’ logic  function
A1401-07

General purpose filter (flange interface)

  • Flange interface
  • Wide temperature range
  • Easy installation and maintenance
T10

Ball valves G1/4 or flange version DN7

  • Low operating forces
  • Full bore passage to maximise flow rate
  • Easy installation, simple operation and maintenance free
VT Ball Valves

Ball valves VT20 ... 50 for rail applications

  • -40°C to +85°C
  • Various handle options
  • Different monitoring options

Find out more

Please enter your details below