49 Series Filter Regulator, G3/8, semi automatic, 5µm filter element

Item: B49G-3GK-SW1-RMG
  • Flexible configurations
  • Integrated gauge reduces mounting time
  • Push to lock adjusting knob
  • Core pneumatic product with best value for money
Medium:Compressed Air
Port size:G3/8
Operating temperature:0 ... 60 °C
Filter element:5.00 µm
Drain type:Semi automatic
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Operating temperature:0 ... 60 °C
Filter element:5.00 µm
Drain type:Semi automatic
Relieving/non-relieving:Relieving
Gauge:With
Series:IMI Norgren Guardian