Olympian Plus general purpose pressure regulator, G3/4, 0.3-10 bar, without gauge

Item: R64G-6GK-NMN
  • Diaphragm and balanced valve design ensure good regulation characteristics
  • Non-rising adjusting knob has snap-action lock
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17.0
Operating temperature:-20 ... 80 °C
Relieving/non-relieving:Non-relieving
Gauge:Without

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17.0
Operating temperature:-20 ... 80 °C
Relieving/non-relieving:Non-relieving
Gauge:Without
Gauge port:Rc1/8
Adjusting knob:Acetal resin
Body:Zinc alloy
Bonnet:Aluminium
Elastomers:Nitrile rubber
Series:Olympian Plus
Outlet pressure adjustment:0.3 ... 10 bar

Accessories

Accessories

Tamper Resistant Cover

Item:4355-50
Part number:R64;B64;R68;B68;R74;B74;V74
Series:Olympian Plus

Olympian Plus 64 3/2 G1/2 Shut-off Valve

Item:T64T-6GB-P1N
Port size:G3/4
Series:Olympian Plus

Service kits

Service kit R64G

Item:R64G-KITR
Series:Olympian Plus

Mountings

Wall Bracket

Item:74504-50
Series:Olympian Plus

Silencers

Sintered Bronze Silencers

Item:T40B1800
Thread:R1/8