Prezentarea rezultatelor de la 1 la 10 din 56

Olympian Plus soft start dump valve, without yoke, 3-17 bar, air/spring operated

Articol:P68F-NGB-NNN
Actuation:Air/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGC-NNN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGC-PFA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G1, 3-17 bar, air/spring operated

Articol:P68F-8GB-NNN
Actuation:Air/Spring
Port size:G1
Voltage:No solenoid

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGL-NNN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus soft start dump valve, without yoke, 3-17 bar, air/spring operated

Articol:P68F-NGA-NNN
Actuation:Air/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus soft start dump valve, G1, 3-10 bar, sol/spring operated

Articol:P68F-8GC-PFN
Actuation:Sol/Spring
Port size:G1
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G1, 3-10 bar, sol/spring operated

Articol:P68F-8GH-PFA
Actuation:Sol/Spring
Port size:G1
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGD-PFN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G3/4, 3-17 bar, pilot operated

Articol:P68F-6GB-NNN
Actuation:Pilot
Port size:G3/4
Prezentarea rezultatelor de la 1 la 10 din 56