VM10 Series Valve Slice

Item: VM106A11AB213B
  • Fieldbus, multipole or individually wired for installation flexibility
  • High flow from 10 mm (VM10) valve width
  • Long life up to 100 million cycles
  • Compact and lightweight
  • Integral push in fittings
Operation:2x3/2
Actuation:Sol/Spring
Port size:6mm PIF
Voltage:24Vdc
Function:NC

Technical Details

AttributeValue
Medium:Compressed Air
Port size:6mm PIF
Operation:2x3/2
Actuation:Sol/Spring
Function:NC
Voltage:24Vdc
Certification:CE;CSA 22.2 No.139 - 1982 for Electrically Operated Valves;LABS free testing to standard LVP 0700.99000;UL 429 - 5th Edition
Operating pressure:3 ... 8 bar
Operating temperature:-5 ... 50 °C
Operating temperature (fluid):-5 ... 50 °C
Maximum operating pressure:8 bar
Pilot:Internal
Manual Override:Push only
Protection class:IP65
Surge suppression:Flywheel diode
Material - Body:Engineered PPA co-polymer
Material - Seals:Nitrile rubber
Range:VM10