Circuit Breaker Control


Circuit Breaker Control

Norgren’s range of Circuit Breaker products have been developed specifically for use with circuit breakers on electric rail vehicles.


There are many different applications depending on vehicle, including vacuum & air blast circuit breakers and motor contactor valves. All these systems require a special valve and cylinder to engage and disengage the electrical connectors.

  • Provide a direct acting, fast response solenoid valve with high reliability and safety
  • Proven Norgren technology and suitable for use down to -40°C
  • Customisable mountings for fixing holes and air connections
LPDA/18200/M Cylinder
  • High performance, stability and reliability
  • Double acting profile cylinders
  • Cylinders and mountings conform to ISO 15552
  • Stainless steel as standard
  • Cylinder diameters from 32 to 125 mm
  • View Datasheet
VR24Z Solenoid Valves
    • Provide a direct acting, fast response solenoid valve with high reliability and safety
    • Customisable mountings for fixing holes and air connections
    • Add-on manual override option
    • Global sales and technical support
    • View Datasheet

Find out more

Please enter your details below