Valve Island Configurator

Our Valve Island configurator has been designed to make product selection as easy and straightforward as possible. You can choose each component part and then specify the exact configuration you require through simple selection lists.

Select by range

VR Series

VR Series Valve Islands are available in both 10mm and 15mm valve body widths. It is a modular and lightweight yet sturdy product that gives you the opportunity to customise the valve island you want in any configuration.

Replacement of valves is simple and it can be expanded in single steps. Maintenance is easy with LED indicators for valve status.
  • Max 270 I/min, 0.27 Cv
  • 2 to 24 valve slices
  • Max 590 I/min, 0.60 Cv
  • 2 to 24 valve slices

VS Series

VS series Valve Islands are unique in offering two spool technologies. To maximize the speed of your pneumatic system, use our softseal spool to achieve enhanced flow rates. For extended life, our glandless spool and sleeve delivers hundreds of millions of trouble-free cycles.

Or incorporate both spool technologies within the same valve manifold to optimise the performance of your machine.
  • Max 650 l/min, Cv 0.66
  • 2 to 20 valve stations
  • Max 1350 l/min, Cv 1.37
  • 2 to 20 valve slices

VM Series

VM series Valve Islands are available in both 10mm and 15mm valve body sizes and provide unsurpassed flow rates of 430 l/min and 1,000 l/min respectively.

You have the option of Individually wired, Multipole, Fieldbus and Industrial Ethernet connectivity with all of the market-leading protocols offered.
  • Max 430 I/min, 0.44 Cv
  • 2 to 20 valve slices
  • Max 1000 l/min, Cv 1.01
  • 2 to 20 valve stations

Configure by type

Select one of the options below to see which ranges support your requirements

Already have a part number?

Enter it in the box below and configure your valve.