Press Safety Valve

Izdelek: 2492850305202400
  • Inherently fail-safe without residual pressure
  • Dynamic self monitoring
  • For use with pneumatic clutch and brake systems and other 3-way safety functions
  • Conforms to EN 692, EN 954-1, BG, OSHA, SUWA and other approvals
  • Improves safety and reduces downtime on mechanical power press applications
  • No additional electrical monitoring required
  • Easily fitted into existing systems
Operation:5/2
Port size:G1/4
Voltage:24Vdc
Coil code:3052

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:5/2
Voltage:24Vdc
Operating temperature:2 ... 50 °C
Mounting:Optional
Material - Body:Aluminium
Material - Elastomers:Polyurethane
Material - Seals:NBR
Coil code:3052
Range:XSz