Press Safety Valve

Izdelek: 2493032020002400
  • Inherently fail-safe without residual pressure
  • Dynamic self monitoring
  • For use with pneumatic clutch and brake systems and other 3-way safety functions
  • Conforms to EN 692, EN 954-1, BG, OSHA, SUWA and other approvals
  • Improves safety and reduces downtime on mechanical power press applications
  • No additional electrical monitoring required
  • Easily fitted into existing systems
Operation:3/2
Port size:G3/4
Voltage:24Vdc
Coil code:0200

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Operation:3/2
Voltage:24Vdc
Operating pressure:2 ... 8 bar
Operating temperature:-10 ... 60 °C
Mounting:Optional
Material - Body:Aluminium
Material - Elastomers:Polyurethane
Material - Seals:Polyurethane;NBR
Coil code:0200
Products - IP Rating:IP65
Products - REACH:Available on request
Products - RoHS Compliant:Available
Products - WEEE:WEEE
Products - eClass 11:51030601
Products - HS Code (Customs):84814010
Products - HTS Code (Harmonised Tariff Schedule):8481400093
Classification - UNSPSC code:40141604
Products - US Export Control Classification Number (ECCN):2B999
Products - Product - Height:225.0
Products - Product - Length:263.0
Products - Product - Width:153.0
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Germany
Range:XSz