Press Safety Valve

Izdelek: 2493230080002400
  • Inherently fail-safe without residual pressure
  • Dynamic self monitoring
  • For use with pneumatic clutch and brake systems and other 3-way safety functions
  • Conforms to EN 692, EN 954-1, BG, OSHA, SUWA and other approvals
  • Improves safety and reduces downtime on mechanical power press applications
  • No additional electrical monitoring required
  • Easily fitted into existing systems
Operation:2x3/2
Actuation:Sol/Spring
Port size:G1-1/2;G2
Voltage:24Vdc
Function:NC
Coil code:0800

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1-1/2;G2
Operation:2x3/2
Actuation:Sol/Spring
Function:NC
Voltage:24Vdc
Operating pressure:2 ... 8 bar
Operating temperature:-10 ... 60 °C
Mounting:Optional
Material - Body:Aluminium
Material - Elastomers:Polyurethane
Material - Seals:Polyurethane;NBR
Coil code:0800
Range:XSz

Accessories

Electrical plugs

Electrical plug with cable gland

Izdelek:0570275000000000
Voltage:250 VAC;300 VDC
Connector type:30mm Industrial standard