Olympian Plus box set (FRL), G1, automatic drain, 40µm filter element, with shut-off valve

Izdelek: BL68-801
  • Complete air processing units pre-assembled, ready to install
  • Box sets include: filter/regulator and micro-fog lubricator complete with exhausting shut-off valve, pressure gauge and mounting brackets
Medium:Compressed Air
Port size:G1
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.4 ... 8 bar
Fog type:Micro fog
Gauge:With
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Synthetic rubber
Material - Filter element:Sintered polypropylene
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050305
Products - HS Code (Customs):84149000
Products - HTS Code (Harmonised Tariff Schedule):8414909090
Classification - UNSPSC code:40161505
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:160.0
Products - Product - Length:347.0
Products - Product - Width:370.0
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Germany
Range:BL68
Series:Olympian Plus

Accessories

Accessories

Service Kits

Service kit B68G

Izdelek:B68G-KITA40R
Drain type:Auto drain
Filter element:40,00 µm