Our products help improve performance and reduce downtime and energy consumption on production lines across the world.
We have strong experience in a number of sectors and use our understanding of the technical challenges and legislative framework to develop pioneering platform products to answer specific needs.
We aim to help our customers get the most out of their products, enabling them to drive down the total cost of ownership.
We are a world leader in fluid and motion control technologies, delivering exceptional solutions which improve the productivity and efficiency of our customers' equipment.
We want you to have the resources you need to help you select and order the best products, quickly and efficiently.
Pneumatic actuators, often referred to as pneumatic cylinders or pneumatic drives, are the products used to provide motion and force to industrial automation applications. Norgren offers one of the industry’s most comprehensive ranges of both single acting cylinders and double acting cylinders and their corresponding accessories.
Our linear actuator products range from compact cylinders to heavy duty cylinders, from rodless cylinders to roundline cylinders, from the energy saving IVAC to our corrosion resistant stainless steel actuators. These products are fully supported with our vast range of accessories including reed switches, solid state switches, and one the largest range of industrial actuator mountings in the industry.
This is the most popular linear actuator found within Industrial Automation. Our range of ISO Linear actuators conforms to the latest ISO 15552, VDMA 24562 & NFE 49-003-01 standards as well as the previous ISO 6431.
Our range of roundline cylinders cover a range of bore sizes from 8mm to 63mm in both single acting and double acting versions.
We offer three ranges of compact actuators; an ISO standard version, our standard equivalent and a clamping actuator range.
Lintra Plus are our highly versatile range of rodless linear cylinders combining light weight with high strength.
Our range of linear slide units and guided linear actuators include high quality bearings and slides ensuring long life and reliable performance.
Our ranges of rotary actuators provides angular motion, and are offered with either rack and pinion or vane technology depending on the output torques required.
We offer stainless steel actuators in both ISO roundline conforming to ISO 6342 and ISO tie rod linear actuators conforming to ISO 15552.
Our bellows provide easy compact installation whilst offering extremely high force over relatively short strokes.
We have standardised on our M/50 range of position switches available as either reed switches or solid state switches fitting our core ranges of linear actuators directly or via an adaptor.